605 Products for "Specification and CAD Details "

Filter

Nuron

AG 4S-22 Cordless angle grinder (100 mm)
Description
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 100 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
100 mm
Max. cutting depth
23 mm

Nuron

AG 4S-22 Cordless angle grinder (125 mm)
Description
Cordless brushless angle grinder with adjustable speed for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Max. cutting depth
34 mm

New

PM 30-MG Multi-line laser level
Description
Compact multi-line laser - 3x360° self-leveling green lines for faster leveling, aligning, and squaring (12V battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Self-levelling range at room temperature
-4.0/ +4.0° °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
EXO-T-22 Tool balancer
Description
Wearable construction tool balancer with active weight distribution for zero gravity handling during heavy wall demolition and drilling (Nuron battery platform)
Belt size
1800 mm
Weight
7.75 kg
Maximum load
17 kg

Nuron

AG 6D-22 Cordless angle grinder (125 mm)
Description
Powerful cordless angle grinder with brushless motor, SensTech control and advanced safety features for discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Tool body weight
2 kg

Nuron

AG 5D-22 Cordless angle grinder (125 mm)
Description
Cordless brushless angle grinder with dead man's switch for everyday cutting and grinding with discs up to 125 mm (Nuron battery platform)
Rated voltage
21.6 V
Disc diameter
125 mm
Tool body weight
2.1 kg

Nuron

SL 6-22 LED construction light
Description
Cordless LED construction light with all-day battery life, rotating head and mounting options for multi-person work areas (Nuron battery platform)
Brightness
3000 lm
Lux
2100 lx @ 1 m

New

DD-WMS 100 Water management system
Description
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
Filling volume
14 l
Supplied water volume per filling
100 l
Flow rate
2 l/min

Nuron

SF 4-22 Cordless drill driver
Description
Compact-class cordless drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (soft/hard joint)
36 Nm (soft joint), 62 Nm (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
2 - 13 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SF 4H-22 Cordless hammer drill driver
Description
Compact-class hammer drill driver with Active Torque Control for everyday drilling and driving, especially in hard-to-reach places (Nuron battery platform)
Maximum torque (soft/hard joint)
36 Nm (soft joint), 62 Nm (hard joint)
No load RPM
gear 1: 610 rpm; gear 2: 2100 rpm
Chuck clamping range
2 - 13 mm
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

SL 2-22 LED work light


Description
Cordless LED work light with all-day battery life, rotating head and large hook for illumination of one-person jobs (Nuron battery platform)
Brightness
500 lm
Lux
350 lx @ 1 m

New

TE DRS 4/6 Dust removal system
Description
On-board vacuum system for convenient dust collection when drilling or chiselling with TE 4-22 and TE 6-22 cordless rotary hammers
For use with
TE 4-22, TE 6-22
Weight
1 kg
Hammer drilling diameter range
4 - 20 mm
EXO-S Shoulder Exoskeleton
Description
Wearable construction exoskeleton which helps relieve shoulder and neck fatigue when working above shoulder level, for bicep circumference up to 40cm (16")
No technical data available
DD 120 Core drill
Description
Extremely compact, light and mobile diamond coring machine for rig-based concrete coring from 16-162 mm (5/8 - 6-3/8") in diameter
Diameter range
16 - 162 mm
Base material
Concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
DD 160-22 cordless core drill
Description
Compact and powerful cordless coring machine for rig-based diamond coring from 52-162 mm (2 – 6-3/8") in diameter (Nuron battery platform)
Diameter range
50 - 162 mm
Base material
Asphalt, Concrete, Reinforced concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.

Nuron

VC 4LX-22 T15 cordless L-Class dust extractor
Description
Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l (8 gallon) tank (Nuron battery)
Container capacity
15 l
Dust class
L
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting

Nuron

SID 6-22 Cordless impact driver
Description
Power-class cordless impact driver with high-speed brushless motor and precise handling to help you save time on high-volume fastening jobs (Nuron battery platform)
Feature
LED light ring around the chuck
Chuck type
1/4" hexagonal click-in
No load RPM
gear 1: 1800 rpm; gear 2: 2700 rpm; gear 3: 3600 rpm

New

DD 30-W Core drill
Description
Compact, light diamond coring machine for wet, handheld coring of heavy-duty anchor and rebar holes from 8-35 mm (5/16 - 1-3/8") in diameter
Diameter range
8 - 35 mm
Base material
Concrete, Masonry
Operation mode
Hand-held or rig-mounted drilling system
This product is suitable for hand-held and rig-based drilling.
This product is designed for wet drilling.

Nuron

SB 6-22 Deep cut band saw


Description
Deep cut dual trigger band saw for precise, low-noise and virtually spark-free cuts through metal up to 127 mm│5” cutting depth (Nuron battery platform)
Base material
Metal, Stainless steel, Cast iron, Aluminium, Carbon steel
Tool body weight
6.32 kg
A-weighted emission sound pressure level
75 dB (A)

Nuron

SC 6WP-22 cordless plunge saw
Description
Precision plunge circular saw with high dust capture rate for clean and controlled, straight cuts in wood up to 53 mm│2-1/8" depth with guiderail
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Chipboard, Drywall, Fibre board, Fibre cement board, Gypsum board, Gypsum fibre, Hardwood (beech, oak etc.), High pressure laminate, Laminated board, Plastic, Plexiglass, Plywood, Softwood (fir, pine, etc.), Timber, Wood, Wood composites, Wood core plywood

Nuron

SSH 6-22 cordless metal shears
Description
Cordless double cut shear for fast cuts in sheet metal and profiles up to 2.5 mm│12 Gauge – with Hilti SSH CS blades included (Nuron battery platform)
Material type
Flat sheet, C.L.U. profile
Rated voltage
21.6 V
Tool body weight
2.2 kg

New

DSW 2005-TS Wire sawing conversion kit
Description
Wire saw kit for converting the DST 20-CA wall saw
Power source
Electric
Min. generator power
40 kVA
Wire storage capacity
5.6 m
This product is designed for wet drilling.

New

CFS-CID Firestop cast-in device
Description
One-step firestop cast-in solution for pipe floor penetrations
Height
250 mm
Base materials
Concrete
LEED VOC
0 g/l
               Products in this group provide high smoke and gas resistance.
               This product provides high resistance to mould and mildew.
CP 679A Plus fire protection cable coating
Description
High-performance cable coating – CP 679A Plus is an ablative fire protection coating that retards flame spread on cables, suitable for indoor and outdoor use
Application temperature range
5 - 40 °C
Storage and transportation temperature range
5 - 30 °C
Temperature resistance range
-40 - 71 °C
               This product provides high chemical resistance.
               This product provides high electrical insulation.
               This product provides high resistance to mould and mildew.
Drilling stand DD-HD 30-CA
Description
Drill stands for the Hilti DD 200, DD 250, DD 350-CA and DD 500-CA drive units
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes

New

Autofeed unit DD AF-CA 110V
Description
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
For use with
DD 350-CA, DD 500-CA
Weight
4.5 kg
Dimensions (LxWxH)
361 x 193 x 133 mm

New

Autofeed unit DD AF-CA 220-480V
Description
Autofeed unit to assist the drilling process with rig-based diamond coring systems – for use with the DD 350-CA and DD 500-CA
For use with
DD 350-CA, DD 500-CA
Weight
4.5 kg
Dimensions (LxWxH)
361 x 193 x 133 mm
HAC Cast-in anchor channel
Description
Cast-in anchor channels in standard sizes and lengths with the regulatory approvals needed for virtually any challenging project
Material, corrosion
Carbon Steel, Hot-Dip Galvanised
Channel profile
HAC-70, HAC-60, HAC-50, HAC-40
PROFIS software
Yes
TE-CD (SDS Plus) Metric hollow drill bit
Description
Ultimate SDS Plus (TE-C) hollow drill bit for virtually dust-free hammer drilling in concrete
Connection end
TE-C (SDS-plus)
Base material
Reinforced concrete, Concrete
Working mode
Hammer drilling
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
Tank cap DWP 15-22
Description
Accessories and replacement parts for DWP 15-22 water tanks
Accessory type
Tank caps
For use with
DWP 15-22
Flush cutting flange DST-FCF 60-110
Description
Standard, flush and dry flanges for the second generation DST 10-CA wall saw and DST 20-CA 2nd wall saw
Accessory type
Flanges
Flange DST-CF 60 6kt -45 dry
Description
Standard, flush and dry flanges for the second generation DST 10-CA wall saw and DST 20-CA 2nd wall saw
Accessory type
Flanges
Flange DST-CF 60 6kt -45
Description
Standard, flush and dry flanges for the second generation DST 10-CA wall saw and DST 20-CA 2nd wall saw
Accessory type
Flanges
HCX-R cast-in socket (stainless steel, A4)
Description
Stainless steel cast-in socket for fastening louvres and cladding to concrete, MEP services, or access walkways for tunnels in highly corrosive environments
Approvals / test reports
ETA
Base materials
Concrete (non-cracked)
Material, corrosion
Stainless steel, A4
Drilling stand DD-HD 30 SBP
Description
Drill stands for the Hilti DD 200, DD 250, DD 350-CA and DD 500-CA drive units
Fixation mode
Anchor
Angular coring
Yes
Column extension
Yes
Drilling stand DD-HD 30
Description
Drill stands for the Hilti DD 200, DD 250, DD 350-CA and DD 500-CA drive units
Fixation mode
Anchor and vacuum (optional)
Angular coring
Yes
Column extension
Yes

New

Inspection card S-IC BT
Description
Inspection card S-IC BT for S-BT threaded screw-in studs to ensure the correct screw-in depth
No technical data available
CF-F 750 filling foam
Description
Universal filling foam for air-sealing, filling and insulating gaps and cracks
Foam yield (up to)
35 l
Approx. tack-free time (at 23°C / 50% rel. humidity)
10 min
Approx. cut time (at 23°C / 50% rel. humidity)
30 min
CP 620 Firestop foam
Description
Rigid and fast-curing firestop foam with excellent water resistance to help create a fire, smoke and moisture barrier around cable and mixed penetrations
Base materials
Concrete, Masonry, Drywall
Application temperature range
10 - 30 °C
Colour
Red
               This product provides high water and vapour resistance.
               This product provides high resistance to mould and mildew.
Multipurpose reciprocating saw blades (carbide)
Description
Ultimate reciprocating saw blades for demolition and fast cutting through metal, wood and other materials
Product class
Ultimate
Shank
1/2" universal shank
Teeth per inch
6-8
MT-B-GS AB OC Heavy-duty brace
Description
Hot-dip galvanised adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
10 mm
Products in this group meet the requirements of EN 1090-1
PROFIS Detection Office
Description
Software for analyzing and visualizing data from Ferroscan concrete scanners and X-Scan detection systems
Supported operating system
Windows 7, Windows 8, Windows 10, Windows 11
Security and authorizations
Hilti-signed software
Minimum disc space required
250 MB
HIT-HY 270 Adhesive anchor
Description
Ultimate-performance injectable hybrid mortar with approvals for fastening and retrofitting in hollow and solid masonry
Base materials
Masonry (hollow), Masonry (solid)
Base material condition
Dry, Wet
Approvals / test reports
ETA
Kit MW-EB L Cable lock with wire rope, eyebolt ending
Description
Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete and steel
Material composition
Wire: steel, Lock: aluminum, Stud: steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

New

HAS-U 5.8 Anchor rod
Description
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (5.8 carbon steel)
Material, corrosion
Carbon steel, zinc-plated
Environmental conditions
Dry indoor
Base materials
Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)

New

HAS-U 8.8 Anchor rod
Description
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (8.8 carbon steel)
Material, corrosion
Carbon steel, zinc-plated
Environmental conditions
Dry indoor
Base materials
Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)

New

HAS-U A4 anchor rod
Description
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (A4 stainless steel)
Material, corrosion
Stainless steel, A4
Environmental conditions
Costal areas / Roads with de-icing salt, Outdoor (more than 1km to coast), Outdoor (more than 1km to coast), Outdoor with heavy industrial pollution
Base materials
Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)
               Products in this group are generally suitable for fatigue loading.
CFS-F FX Flexible firestop foam
Description
Easy-to-install flexible firestop foam to help create a fire and smoke barrier around cable and mixed penetrations
Base materials
Concrete, Masonry, Drywall, Wood
Application temperature range
10 - 35 °C
Colour
Red
               This product provides high resistance to mould and mildew.
CP 636 Firestop mortar
Description
Firestop mortar to help prevent fire and smoke from spreading through large openings with cable, pipe and mixed penetrations
Base materials
Concrete, Masonry
Colour
Grey
Approx. mix ratio
2.5:1 (mortar to water by weight)
               This product provides high thermal insulation.
               This product provides high acoustic insulation.
               Products in this group provide high smoke and gas resistance.
               This product provides high electrical insulation.
               This product provides high resistance to mould and mildew.
Kit MW-EB CL Channel lock with wire rope, eyebolt ending
Description
Wire rope with pre-mounted threaded eyebolt and adjustable channel lock for suspending strut trapeze from concrete and steel
Material composition
Wire: steel, Body: brass, Stud: steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
X-Cut Thin Stainless & Steel circular saw blade
Description
Top-performance circular saw blade with cermet teeth to cut faster and last longer in stainless and steel sheet metal
Blade features
Clean cut, Cold cut, Long life, Special for cordless, Ultra thin kerf technology, Cermet tipped
Blade diameter
165 mm
Number of teeth
66
MT-CTR-GS OC Girder hanger
Description
Hanger for suspending MT-70 and MT-80 girders from threaded rod to create heavy-duty MEP and HVAC trapeze
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Products in this group meet the requirements of EN 1090-1
MT-CTR-GL OC Girder hanger
Description
Hanger for suspending MT-90 and MT-100 girders from threaded rod to create heavy-duty MEP and HVAC trapeze
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Products in this group meet the requirements of EN 1090-1
CP 643 N firestop collars
Description
BS and UL compliant, FM approved retrofit firestop collar to help create a fire and smoke barrier around existing pipe penetrations
Base materials
Concrete, Drywall, Masonry
Expansion ratio (unrestricted, up to)
1:17
Expansion temperature (approx.)
250 °C
               This product provides seismic resistance.
               This product provides high resistance to mould and mildew.
MT-B-GS T OC Girder baseplate
Description
Base connector for anchoring MT-70 and MT-80 girder structures to concrete and steel, for outdoor use with low pollution
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Products in this group meet the requirements of EN 1090-1

New

Safety hook CD 4


Description
A full range of accessories for the CD 4-A22 cordless caulking dispenser
No technical data available

New

HAS-U 5.8 HDG Anchor rod
Description
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (5.8 carbon steel, hot-dip galvanised)
Material, corrosion
Carbon steel, HDG (hot-dip galvanised)/sherardised
Environmental conditions
Indoor with temporary condensation, Outdoor (more than 1km to coast)
Base materials
Concrete (cracked), Concrete (non-cracked), Masonry (hollow), Masonry (solid)

New

SI SPX-M/H Sintered Diamond Wire (Concrete)
Description
Ultimate diamond wire designed for high speed and long life in all types of concrete and cast iron (15-30 kW wire saw)
Base material
Concrete, Concrete (reinforced)
Segment type
Sintered
Wet or dry operation
Wet and dry
This product is designed for wet or dry drilling.

Nuron

B 22-255 Nuron battery


Description
Top-performance 22V Li-ion battery to maximise the output and run time of heavy-duty Nuron hammer drilling and cutting tools
Battery capacity
12 Ah
Weight
1.84 kg
Dimensions (LxWxH)
157 x 87 x 99 mm

New

S-BT-MF HL Threaded stud


Description
Threaded screw-in stud (multilayer coated carbon steel – corrosion protection comparable to HDG) for multi-purpose fastenings on steel in mildly corrosive environments
Product class
Ultimate
Showing 121 - 180 of 605 Products