Kit MW-EB L Cable lock with wire rope, eyebolt ending
Wire rope with pre-mounted threaded eyebolt and adjustable lock for suspending fixtures from concrete and steel
- Material composition: Wire: steel, Lock: aluminum, Stud: steel
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Diameter - D
- 1.5 mm
Length - L
- 1 m
- 2 m
- 3 m
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From HKD 534.85
Technical Data
Material composition
Wire: steel, Lock: aluminum, Stud: steel
Surface finish
Indoor Coated - Electro galvanised
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
Features & Applications
Features
- Shorter installation time – wire suspension kits give you a much faster alternative to threaded rod
- Easier to adjust – self-closing wire lock can be adjusted tool-free, making levelling, retrofitting and long drop lengths much simpler
- Aesthetic – wire rope suspension is a discreet installation method for exposed building services and open soffits
- Versatile – you can use the same wire suspension kit for a wide range of fixtures and base materials, simplifying inventory management
- Compatible with Hilti strut channels and MVA ventilation hardware – you can get solutions for virtually every MEP installation from one supplier
Applications
- Suspending HVAC fixtures, including spiral and rectangular ductwork, air conditioning and plenum boxes from concrete or steel
- Lateral bracing
- Suspending electrical fixtures from concrete or steel – including cable trays, cable baskets, busbars or lighting
- Suspending architectural elements from concrete or steel – including acoustic, heating and cooling panels, as well as overhead grids
- Suitable for use in dry, indoor environments only
For approval or certificate information, please see individual items.
Consulting & Support
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00