CP 636 Firestop mortar
New product UltimateItem #r998
Firestop mortar to help prevent fire and smoke from spreading through large openings with cable, pipe and mixed penetrations
- Base materials: Concrete, Masonry
- Colour: Grey
- Approx. mix ratio: 2.5:1 (mortar to water by weight)
Share
Features
- Easier to install – consistency can be varied for application with a trowel or commercially available pumps
- Excellent thermal insulating properties
- Minimal shrinkage during curing and no spalling in event of fire
Applications
- Permanent firestopping of cables, cable trays, and non-combustible pipes in medium to large wall and floor openings
- Single, multiple and mixed penetrations
- Medium to large multiple penetrations in concrete and masonry in combination with other products