605 Products for "Specification and CAD Details "

Filter

Nuron

PM 50MG-22 multi-line laser


Description
High visibility self-levelling laser with 3 green 360° queues and 15+ hours of run time for leveling, aligning, squaring and plumbing (Nuron battery platform)
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
80 m (lines), 130 m (lines, with receiver)
Battery type
22 V
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
ST 1800 Metal construction screwdriver
Description
Screwdriver with adjustable torque for steel and metal applications
RPM
1900 rpm
Max. torque
22 Nm
Rated voltage
120 V

New

DGH 130 Concrete grinder
Description
Concrete grinder for grinding and finishing of wall surfaces
Weight according to EPTA-Procedure 01/2003 without battery
2.54 kg
Base material
Concrete, Cement
No load RPM
gear 1: 3000 rpm; gear 2: 4100 rpm; gear 3: 5200 rpm; gear 4: 6400 rpm; gear 5: 7400 rpm; gear 6: 8700 rpm
This product is designed for dry drilling.

Nuron

BX 3-L-22 Cordless concrete nailer (longer nails)
Description
Nuron battery-powered cordless nailer for longer nails (max. 36 mm│1-13/32") when fastening drywall track and light-duty materials to concrete, steel and masonry
Dimensions (LxWxH)
474 x 134 x 370 mm
Tool body weight
3.514 kg
Fastener length range
14 - 36 mm

Nuron

VC 4LX-22 T8 cordless L-Class dust extractor
Description
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l (2 gallon) tank (Nuron battery)
Max. Vacuum
17 kPa
Container capacity
8 l
Dust class
L
ST 1800-A22 Cordless screwdriver
Description
Cordless screwdriver with adjustable torque for steel and metal applications
RPM
2000 rpm
Max. torque
12 Nm
Rated voltage
21.6 V

New

SFE 2-A12 Multi-head drill driver
Description
Subcompact-class 12V multi-head cordless drill driver (offset, right-angle, 13 mm keyless and hex bit holder) for installation work in tight spaces and around corners
Maximum torque (soft/hard joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Number of gears
2

Nuron

Cordless oscillating multitool SMT 6-22
Description
Powerful cordless multitool with a StarlockMax interface, AVR and an oscillating angle of 4o
Base material
Drywall, Wood, Mortar, Paint, Wood with nails, Softwood (fir, pine, etc.), Cement, Metal, PVC, Timber
No load RPM
gear 1: 20000 rpm
Triaxial vibration value for cutting board (ah,B)
2.5 m/s²
PLT 400-2 Construction layout tool
Description
Versatile and easy-to-use construction layout tool for one-person operation, with 2" angle measurement accuracy and extended range for faster stake out of positions on the jobsite
Distance measurement accuracy
±2 mm + 2 ppm
Operating distance range of remote control (diameter)
2 - 200 m
IP protection class
IP 55 (EN 60529)
TE DRS-D Dust removal system
Description
Dust removal system for concrete and masonry drilling with all rotary hammers
Tool type
Rotary hammer SDS-Max, Rotary hammer SDS-Plus
Weight
0.26 kg
Hammer drilling diameter range
5 - 55 mm
Tools in this group use a Hilti TE-Y (SDS Max) chuck

New

PM 2-LG Green line laser
Description
Green line laser with 2 high-visibility beams for leveling and aligning
Accuracy
±3 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Maximum operating time
8 h

New

TE 500-X Demolition hammer
Description
Versatile Hex 17 demolition hammer for light-duty chiselling in concrete and masonry
Working direction
Wall
Tool chuck type
HEX 17
Weight according to EPTA-Procedure 01/2003 without battery
4.8 kg
DX 351 M&E Powder-actuated tool
Description
Fully automatic, high-productivity, compact powder-actuated tool for mechanical and electrical fastenings
Dimensions (LxWxH)
404 x 56 x 164 mm
Weight
2.2 kg
Fastener intake
Single
WSR 900-PE Reciprocating saw
Description
Reciprocating saw engineered for everyday demolition and cutting to length with minimal vibration
Base material
Metal, Wood, Mineral
Stroke length
32 mm
Stroke rate
2700 strokes/minute
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.

New

PS 300 Ferroscan system
Description
Concrete detector for rebar localisation, depth measurement and size estimation in structural analysis
Max. detection depth for object localization
200 mm
Localisation accuracy
1% +/-3mm mm
Minimum distance between two neighbouring objects
30 mm
PM 40-MG Multi-line laser
Description
Multi-line laser with 3 green lines for plumbing, levelling, aligning and squaring
Accuracy
±2 mm at 10 m
Max. operating distance (diameter)
40 m (lines), 100 m (lines, with receiver)
Self-levelling range at room temperature
-3.0/ +3.0° °
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.
AI G125 Inventory scanner
Description
Warehouse inventory gateway, providing an all-in-one solution for tracking and managing warehouse assets (Hilti ON!Track)
No technical data available

Nuron

NBL 4-22 compact jobsite blower
Description
Cordless compact blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Air volume
186 m³/h
Max. air velocity
80.5 m/s
Min. air velocity
50.5 m/s

Nuron

NBL 6-22 cordless blower


Description
Powerful jobsite blower for clearing jobsite debris and preparing work surfaces (Nuron battery platform)
Air volume
13
Max. air velocity
52 m/s
Min. air velocity
44 m/s
PS 1000 X-Scan Concrete scanner
Description
Efficient concrete scanner for structural analysis and to locate embedded objects in multiple layers
Max. detection depth for object localization
300 mm
Accuracy of depth indication
<100 mm: ±10 mm, >100 mm: ±15 %
Localisation accuracy
±10 mm
               Unique measuring performance. Hilti Pulse Power works with up to 1 million impulses per second, allowing for highly reliable readings even under the most difficult conditions.

New

TE 3000-AVR Heavy-duty electric jackhammer
Description
Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
Working direction
Floor
Tool chuck type
TE-H (Hilti HEX 28)
Weight according to EPTA-Procedure 01/2003 without battery
27.1 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
TE 1000-AVR TE-S demolition hammer
Description
Versatile breaker for demolishing or chiseling floors and occasional wall applications (with universal power cord)
Working direction
Floor, Wall
Tool chuck type
TE-S
Weight according to EPTA-Procedure 01/2003 without battery
12.5 kg
Products in this group use a Hilti TE-S type connection end.
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-S chuck
DD 200 G02 Core drill
Description
Heavy-duty diamond drilling tool for coring medium and large diameters up to 500 mm
Diameter range
35 - 500 mm
Base material
Concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.
GX 3 Gas-actuated fastening tool
Description
Gas nailer with single power source for metal track, electrical, mechanical and building construction applications
Dimension (L x W)
436 x 132 mm
Tool body weight
3.99 kg
Fastener length range
14 - 39 mm

New

DX 5-F8 Powder-actuated tool
Description
Digitally enabled, fully automatic, high-productivity and versatile powder actuated tool for fastening single nails
Dimensions (LxWxH)
478 x 72 x 180 mm
Weight
3.37 kg
Fastener intake
Single
PLT 300 Digital layout tool
Description
Automated construction layout tool to speed-up jobsite stake-out using digital methods and BIM
Distance measurement accuracy
±3 mm + 10 ppm
Operating distance range of remote control (diameter)
2 - 100 m
IP protection class
IP 55 (EN 60529)
TE 70-ATC/AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiselling in concrete
Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Single impact energy
14.5 J
Hammer drilling diameter range
12 - 150 mm
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-Y (SDS Max) chuck
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

DSH 600-22 battery cut-off saw
Description
heavy-duty, battery-powered cordless cut-off saw for concrete, metal and masonry (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
Dimensions (LxWxH)
660 x 290 x 350 mm
Protection class
IEC Battery operated
This product is designed for wet or dry drilling.
DD 200 G02 (DD-ST 200) Core drill
Description
Simple heavy-duty diamond drilling tool for coring medium and large diameters up to 500 mm
Diameter range
35 - 500 mm
Base material
Concrete
Operation mode
Rig-based drilling system
This product is suitable for rig-based drilling.
This product is designed for wet drilling.

Nuron

SIW 4AT-22 ½” Cordless impact wrench
Description
Compact-class cordless impact wrench with the ultimate balance of power and handling (Nuron battery platform)
Anvil type
1/2" detent pin
Maximum torque
90 Nm (1); 135 Nm (2); 213 Nm (3)
Nut-busting torque
338 Nm

Nuron

DGH 130-22 cordless concrete grinder
Description
Cordless concrete grinder with brushless motor for grinding concrete joints and finishing surfaces (Nuron battery platform)
Rated voltage
22 V
Disc diameter
125 mm
Tool body weight
2 kg
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
TE DRS-Y Dust removal system
Description
Dust removal system for concrete drilling and chiselling with Hilti SDS Max (TE-Y) rotary hammers
Tool type
Rotary hammer SDS-Max
Need vacuum cleaner
Yes
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).

Nuron

VC 2D-22 cordless construction vacuum
Description
Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
Max. Vacuum
12 kPa
Container capacity
4 l
Dust capacity
3 kg
TE DRS-B Dust removal system
Description
Dust removal system for concrete chiselling with Hilti SDS Max (TE-Y) and TE-S breakers
For use with
TE 1000-AVR, TE 1500-AVR, TE 2000-AVR, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No

New

PD-S Laser meter


Description
Easy-to-use laser meter for distance and area measurements up to 60 m / 200 ft
Measuring range
0.2 m - 60 m
Measurement accuracy
1.5 mm
Measuring functions
Single and continuous measurement

Nuron

DSH 700-22 battery cut-off saw (rear handle)
Description
heavy-duty, rear-handle battery-powered cut-off saw for concrete, metal and masonry (Nuron battery platform)
Base materials
All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
Dimensions (LxWxH)
740 x 290 x 350 mm
Protection class
IEC Battery operated
This product is designed for wet or dry drilling.

New

SF 2-A12 Cordless drill driver
Description
Subcompact-class 12V brushless drill driver for when you need access, low weight and high control
Maximum torque (soft/hard joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Chuck clamping range
1 - 10 mm

New

SL 2-A12 LED work light


Description
Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas
Brightness
500 lm
Lux
350 lx @ 1 m
Operating time
B 12/2.6: 8.8hrs (50%), 4.5hrs (100%)

New

B 3600 Mobile power station

New

Lithium Powered Generator


Description
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Weight
20 kg
Dimensions (LxWxH)
420 x 210 x 420 mm
Battery energy
2100 Wh

New

TE 3-CL Rotary hammer
Description
Powerful pistol-grip, triple-mode SDS Plus (TE-C) rotary hammer – with chipping function and easily changeable brushes
Weight according to EPTA-Procedure 01/2003 without battery
3 kg
Optimum hammer drilling range
6 - 16 mm
Single impact energy
2.1 J
Tools in this group use a Hilti TE-C (SDS Plus) chuck

New

SF 2H-A12 Cordless hammer drill driver
Description
Subcompact-class 12V brushless hammer drill driver for when you need access, low weight and high control
Maximum torque (soft/hard joint)
21 Nm (soft joint), 34 Nm (hard joint)
No load RPM
gear 1: 400 rpm; gear 2: 1600 rpm
Chuck clamping range
1 - 10 mm

New

SID 2-A12 Cordless impact driver
Description
Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
Feature
LED light, LED light around the chuck
Chuck type
1/4" hexagonal
No load RPM
gear 1: 2750 rpm

New

DX 2 Powder-actuated tool
Description
Semi-automatic powder-actuated tool for fastening single nails in medium-duty applications on both concrete and steel
Dimensions (LxWxH)
345 x 50 x 157 mm
Weight
2.4 kg
Fastener intake
Single

New

PS 85 Wall scanner
Description
Easy-to-use wall scanner and stud finder for hit prevention when drilling or cutting near embedded objects
Max. detection depth for object localization
200 mm
Localisation accuracy
5to 10 mm (+/-) mm
Minimum distance between two neighbouring objects
40 mm

Nuron

TE 6-22 Cordless rotary hammer
Description
Versatile SDS Plus cordless rotary hammer with wide drilling range, chipping function and quick-change chuck (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.84 kg
Optimum hammer drilling range
6 - 18 mm
Single impact energy
2.6 J
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-C (SDS Plus) chuck
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

NMX 6-22 Cordless paddle mixer
Description
Cordless mud mixer with powerful brushless motor for mixing concrete, mortar and many other building materials (Nuron battery platform)
No load max RPM (speed)
1: 250 rpm; 2: 425 rpm; 3: 600 rpm
Max. torque
52 Nm
AG 125-13S Angle grinder
Description
1300W angle grinder with long-lasting carbon brush, for cutting and grinding with discs up to 125 mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.5 kg
Max. cutting depth
34 mm
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
               Hilti's ATC system provides additional protection in the event the accessory binds.

New

TE 30-AVR Rotary hammer
Description
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiselling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
4.2 kg
Optimum hammer drilling range
10 - 20 mm
Single impact energy
3.6 J
Products in this group use a Hilti TE-C type connection end (commonly called SDS-Plus).
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-C (SDS Plus) chuck

New

TE 3-ML Rotary hammer
Description
Powerful pistol-grip, triple-mode, multi-purpose SDS Plus (TE-C) rotary hammer – with chipping function and easily changeable brushes
Weight according to EPTA-Procedure 01/2003 without battery
3.1 kg
Optimum hammer drilling range
6 - 16 mm
Single impact energy
2.1 J
Tools in this group use a Hilti TE-C (SDS Plus) chuck

Nuron

SC 4MR-22 Cordless circular saw
Description
Cordless circular saw with minimised weight and size for overhead cuts up to 51 mm│2” depth (Nuron battery platform)
Max. cutting depth
51 mm
Blade diameter
136 mm
Base material
Metal, Steel, Stainless steel

New

SIW 2-A12 Cordless impact wrench
Description
Subcompact-class cordless impact wrench with 3/8” friction ring anvil for economical anchoring and bolting, especially in cramped spaces
Anvil type
3/8" friction ring
Maximum torque
180 Nm (1)
Full hammering frequency
3.988 impacts/minute
TE 70-AVR Rotary hammer
Description
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty concrete drilling and chiselling, with Active Vibration Reduction (AVR)
Weight according to EPTA-Procedure 01/2003 without battery
8.3 kg
Single impact energy
11.5 J
Hammer drilling diameter range
12 - 150 mm
Products in this group use a Hilti TE-Y type connection end (commonly called SDS-Max).
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-Y (SDS Max) chuck

New

SR 2-A12 Reciprocating saw
Description
Cordless 12V reciprocating saw engineered for light-duty demolition and cutting to length, especially in hard-to-reach places
Base material
Wood, Metal, Plastic, Drywall, Sandwich panel
Stroke length
16 mm
Stroke rate
2900 strokes/minute

New

AG 125-15DB Angle grinder
Description
1500W angle grinder with dead man’s switch and brake for maximum safety, for discs up to 125 mm
Disc diameter
125 mm
Weight according to EPTA-Procedure 01/2003 without battery
2.7 kg
Max. cutting depth
34 mm
               Smart Power provides electronic power management to deliver consistent tool performance under varying load.
               Hilti's ATC system provides additional protection in the event the accessory binds.

Nuron

HDE 500-22 Cordless adhesive dispenser
Description
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
Battery type
22 V
Dimensions (LxWxH)
440 x 120 x 230 mm
Dispenser type
Battery
HDE 500-A12 Cordless mortar dispenser
Description
Economical, battery-powered adhesive anchor dispenser with precise dosing to help reduce mortar wastage while increasing installation speed and quality
Battery type
12 V
Dispenser type
Battery

Nuron

TE 2-22 Cordless rotary hammer
Description
Compact and light weight SDS Plus cordless rotary hammer with pistol grip for best maneuverability when drilling overhead (Nuron battery platform)
Weight according to EPTA-Procedure 01/2003 without battery
2.3 kg
Optimum hammer drilling range
4 - 12 mm
Single impact energy
1.5 J

Nuron

SIW 8-22 ½” Cordless impact wrench
Description
Ultimate-class, high-torque cordless impact wrench with 1/2" friction ring anvil for structural bolting and anchoring (Nuron battery platform)
Anvil type
1/2" friction ring
Maximum torque
600 Nm (1); 1000 Nm (2)
Nut-busting torque
1650 Nm

Nuron

TE 500-22 SDS-Max cordless chipping hammer
Description
Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
Working direction
Wall
Tool chuck type
TE-Y (SDS-max)
Tool body weight
6 kg
               Hilti's Active Vibration Reduction reduces vibration by up to two-thirds compared with conventional power tools, resulting in greater working comfort and increased productivity.
Tools in this group use a Hilti TE-Y (SDS Max) chuck

Nuron

NRC 6-22 cordless reinforcing bar cutter
Description
Cordless reinforcing bar flush cutter for low spark cold cutting threaded rods and (25mm / #8) reinforcing bar (Nuron battery platform)
Rebar Cutting Capacity (mm)
1 in
Blade diameter
110 mm
Weight
3.3 kg
Showing 61 - 120 of 605 Products