DD 200 G02 Core drill
New productItem #r4247050
Heavy-duty diamond drilling tool for coring medium and large diameters up to 500 mm
- Diameter range: 35 - 500 mm
- Base material: Concrete
- Operation mode: Rig-based drilling system
Share
Features
- Air-cooled, heavy-duty drive unit with three-speed gearing and convenient controls
- Optional BL quick-release connection lets you change core bits in seconds – no tools required (keyless system)
- Designed for versatility – suitable for an extremely wide range of applications
- Extremely sturdy, robust design
- Power control LED – shows even inexperienced users how to achieve the optimum drilling speed and maximise core bit life
Applications
- Penetrations for ducts, pipes and cables
- Openings for ventilation
- Stitch drilling for breaches
- Coring holes for service entries
- Coring holes in ceilings, walls and floors without hammering and vibration