DD 200 G02 (DD-ST 200) Core drill
New productItem #r4247051
Simple heavy-duty diamond drilling tool for coring medium and large diameters up to 500 mm
- Diameter range: 35 - 500 mm
- Base material: Concrete
- Operation mode: Rig-based drilling system
Share
Features
- Air-cooled heavy-duty drive unit with three-speed gearing and convenient controls
- Optional BL quick-release connection lets you change core bits in seconds - no tools required (keyless system)
- Extremely sturdy, robust design
- Power control LED – shows even inexperienced users how to achieve the optimum drilling speed and maximise core bit life
- Compatible with the sturdy and simple DD-ST 200 drilling stand, as well as many common, industry-standard drilling stands
Applications
- Making penetrations for ducts, pipes and cables
- Openings for ventilation
- Stitch drilling for breaches
- Coring holes for service entries
- Coring holes in ceilings, walls and floors without hammering and vibration

Hilti Tool Service
3 days or free
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
- 3-month no-cost period after each repair

Fleet Management
We manage your tools so you can manage your business.