2. Hilti Store - Macau 澳門門市

Store Information

Address

澳門布魯塞爾街70號建興龍廣場地下W座地舖 , 70 Rua De Bruxelas S/N Edigicio Kin Heng Long Loja W-R/C, Macau

Macau

Macau

Opening hours

Sun

Closed

Mon

9:00 am - 1:00 pm 2:00 pm - 6:00 pm

Tue

9:00 am - 1:00 pm 2:00 pm - 6:00 pm

Wed

9:00 am - 1:00 pm 2:00 pm - 6:00 pm

Thu

9:00 am - 1:00 pm 2:00 pm - 6:00 pm

Fri

9:00 am - 1:00 pm 2:00 pm - 6:00 pm

Sat

9:00 am - 12:00 pm


Nearby Hilti stores

852GBL 自提點

40.6 km away

852Z351自提點

41.5 km away