Charging adapter CA-B12
New productItem #2077005
Charging adapter for 12V batteries on C4/36 chargers
- Charger compatibility: C 4/36-90, C 4/36-350, C4/36-DC, C 4/36-MC4, C 4/36, RC 4/36, RC 4/36-DAB
- Dimensions (LxWxH): 135 x 94 x 53 mm
- Weight: 0.18 kg
Share
Features & Applications
Features & Applications
Charging adapter CA-B12 #2077005
Features
- Allows any B12 batteries to be charged on C 4/36 family Hilti chargers
Applications
- Compatible with all B12 batteries
- To be used with C 4/36 family Hilti chargers