HOW TO INSTALL CAST-IN ANCHOR CHANNELS
Concrete embeds for high load


Our Hilti HAC anchor channel is a new generation of cast-in anchor system used in concrete structures for reliable load transfers.
- It allows smoother load distribution, easier installation and comes in different lengths.
- Innovative V-form allows smooth load distribution around the channel profile and helps prevent air pockets and concrete voids underneath the channel.
- Protective foam insert (LDPE) and end caps seal the channel effectively, helping to prevent concrete slurry entering the channel. The end-caps also support the user to install t-bolts in a safe position with offset to the channel-end.
- Foam insert features a tear-out strip for fastest removal ensuring to integrity and high quality of galvanization (avoiding damage to the galvanization through use of screw drivers, hammers or gas torches).
- The same t-bolts fit all our Hilti channels HAC-40 to HAC-70.
- HAC-30 is designed to fit the modular Hilti MQ framing system. The MQ framing system can be directly inserted into HAC-30 channels. The use of additional threaded couplers and working time can be avoided.
- Hilti HAC anchor channels are manufactured in five different standard profiles in lengths up to 5 800 mm (19 feet).
QUICK LINKS
PROFESSIONAL DEVELOPMENT AND EXPERT ADVICE ON ONE DIGITAL PLATFORM