HOW TO FASTEN BASE PLATES

Anchors for columns and beams under high loads

Hilti injectable mortar HIT-HY 200

All our fastening systems are code compliant and offer a wide range of solutions for concrete and masonry.

They can also be used for non-structural and structural elements in seismic design.

We also offer back up engineering services to help with design, design software, onsite testing and consultation, training, technical data and documentation.

Our anchor systems are all designed to make your build safer and more reliable.

  • Our Hilti HY200 + HIT Z SafeSet Technology – cuts out the need for manual cleaning of drill holes, saving up to 50% of your installation time.
  • Our Hilti HY270 chemical adhesive – use for masonry applications and with our Hilti PROFIS Anchor design software, for code compliant designs.

WHICH ANCHOR SYSTEM DO I USE FOR BASE PLATES

Hilti anchors baseplate selector chart

HOW TO DESIGN ANCHOR SYSTEMS FOR BASE PLATES

When fastening anchors for base plates it’s important to carefully consider:

  • Applied forces – including seismic, fatigue, wind
  • Base material – whether it’s masonry, cracked concrete or non-cracked concrete
  • Distance to edges and spacing
  • Attachments
  • Corrosion 

If you need help with design, you can work with our expert Hilti engineers – contact your local Hilti team for more help.

Or use our Hilti PROFIS Anchor and Hilti PROFIS 3 design software:

  • It’s up-to-date with the latest codes and regulations
  • Includes cast-in place, mechanical and chemical anchors
  • Links to our Hilti BIM/CAD library

AVAILABLE FOR DOWNLOAD

PROFESSIONAL DEVELOPMENT AND EXPERT ADVICE ON ONE DIGITAL PLATFORM

ASK AN ENGINEER

  • Do you have a technical question? Don’t hesitate to contact us.

    8228-8118