AG100-S Angle grinder
New productItem #r2328143
Slim 850W (230V), 700W (100-110V) angle grinder with side switch, for discs up to 100 mm
- Disc diameter: 100 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 1.9 kg
- Max. cutting depth: 16 mm
Share
Features
- Powerful 850W (700W) motor
- Low-profile design for easier access to tight spaces
- Convenient and easy to use
- Designed for working comfort – less tiring to use over long periods
- Comes complete with a spare set of carbon brushes, which are easy to change in the field
Applications
- Cutting and grinding metals
- Occasional use for cutting and grinding mineral materials
- Mainly finishing applications