Hilti

Features & Applications

Drilling stand DD-ST 200 #2105437
Features
  • Designed for use with the DD 200 (DD-ST 200) diamond drilling drive units
  • Extremely sturdy design
  • Capacity up to 400 mm, with spacer up to 600 mm
  • Comprehensive range of accessories available – such as vacuum pads, spacers, jack screws, water collection systems or fastening kits
Applications
  • Drilling range up to 400 mm diameter without spacer
  • Drilling range up to 600 mm diameter with spacer
  • Can be fastened with an anchor or using the optional vacuum pad or jack screw

Technical Data

Drilling stand DD-ST 200 #2105437