HIT-HY 200-R Adhesive anchor
New product
Ultimate
Item #r4993
Ultimate-performance injectable hybrid mortar with approvals for rebar connections and heavy-duty anchoring
- Base materials: Concrete (cracked), Concrete (non-cracked), Masonry (solid)
- Approvals / test reports: ETA, Fire, Seismic
- Seismic loading: Yes
Share
Features & Applications
Features & Applications
Features
- No hole cleaning required with the revolutionary new HIT-Z anchor rod
- Automatic hole cleaning with TE-CD and TE-YD drill bits in combination with Hilti vacuum cleaners
- Fulfils the requirements of the most demanding ICC-ES and ETA C2 approvals for seismic applications
- Working time optimised for rebar and deep anchoring applications
- Post-installed rebars perform like cast-in connections
Applications
- Anchoring structural steel connections (e.g. steel columns, beams)
- Anchoring secondary steel structures (e.g. racking, guard rails, sound barriers)
- Anchoring safety barriers, balustrades, fire escape staircases
- Seismic strengthening / retrofitting and bracing of reinforced concrete buildings
- Structural splices / straight connections with post-installed rebars
For approval or certificate information, please see individual items.