HSL-3 Heavy-duty wedge anchor
New productItem #r2813
Ultimate-performance heavy-duty wedge anchor with approvals for safety-relevant applications in concrete (carbon steel, hex head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Approvals / test reports: ETA, Fire, ICC-ES report (concrete), Nuclear (NQA-1), Seismic
Share
Features & Applications
Features & Applications
Features
- High tension and shear load capacities
- Force-controlled expansion which allows follow-up expansion
- ETA Option 1 for cracked and uncracked concrete
- ICC-ES/AC 193 for cracked or uncracked concrete and seismic applications
- Suitable for dynamic loading including fatigue, seismic and shock
Applications
- Heavy-duty fastenings in high safety-relevant or dynamic applications, including applications in nuclear power plants
- Applications where extensive approval back-up or technical back-up is required, e.g. machines, heavy equipment, steel columns, heavy pipe supports, pumps, beam supports, medical equipment, cantilevers, cranes, car hoists, etc.
- Heavy-duty applications, e.g. machines, heavy equipment, steel columns, heavy pipe supports, pumps, beam supports, medical equipment, cantilevers, cranes, car hoists, etc.