Search Results
605 Products for "Specification and CAD Details "
Filter

- Description
- Accessories and replacement parts for DWP 15-22 water tanks
- Accessory type
- Inlet filters
- For use with
- DWP 15-22

- Description
- Accessories and replacement parts for DWP 15-22 water tanks
- Accessory type
- Tank filters
- For use with
- DWP 15-22

- Description
- Accessories and replacement parts for DWP 15-22 water tanks
- Accessory type
- Battery tray covers
- For use with
- DWP 15-22

- Description
- Accessories and replacement parts for the GX 3 gas nailer
- For use with (tools)
- GX 3, GX 3-ME
- Additional accessory information
- Magnetic washer holder for the GX 3

ultimate
- Description
- Ultimate fibre cement saw blade with polycrystalline diamond teeth, to increase performance and last longer when cutting abrasive materials with plunge saws
- Blade features
- Clean cut
- Blade diameter
- 165 mm
- Number of teeth
- 4

ultimate
- Description
- Ultimate carbide-tipped reciprocating saw blade for cutting stainless steel, cast iron and other tough metals thicker than 7 mm (> 1/4")
- Product class
- Ultimate
- Teeth per inch
- 8
- Blade features
- Long life, Fast cut, Straight cut, Carbide tipped

- Description
- Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximise your productivity on cordless saws
- Blade features
- Special for cordless, Long life, Ultra thin kerf technology, Carbide tipped
- Number of teeth
- 24
- Product class
- Ultimate

ultimate
- Description
- Self-sharpening SDS Plus (TE-C) scaling chisels for scraping away weld spatter, formwork seepage and other residues (one-sided cutting edge)
- Connection end
- TE-C (SDS-plus)
- Application
- Scaling, Channeling
- Product class
- Ultimate


- Description
- USB charging adapter for Hilti 12V batteries to charge tablets, phones and other devices with USB-C or USB-A ports
No technical data available

- Description
- Ultimate HSS cobalt drill bit for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
- Connection end
- Smooth shank
- DIN
- DIN 338

- Description
- Adjustable brace for anchoring bracing of MT-40 and MT-50 strut channel structures to concrete, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)




- Description
- Dust removal system and components for sawing with Hilti jig saws
- Accessory type
- Other
- For use with
- SJD 6-A22, SJT 6-A22

- Description
- Dust removal system and components for sawing with Hilti jig saws
- Accessory type
- Other
- For use with
- SJD 6-A22, SJT 6-A22

- Description
- Dust removal system and components for sawing with Hilti reciprocating saws
- Accessory type
- Other
- For use with
- SR 30-A36, SR 6-A22

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- n/a
- Additional accessory information
- For use with DCG125/500, DEG125/500, AG 125/500 -A22, AG 125 /500-A36, AG 125-13S/ AG 500 -11S, AG 125-15DB/ AG 500-12D, AG 125-19-SE

- Description
- Dust removal system and components for slitting with Hilti angle grinders
- Tool type
- Angle grinder
- Additional accessory information
- For the DC-EX125/5"

- Description
- Dust removal system and components for cutting with Hilti angle grinders
- Tool type
- Angle grinder
- For use with
- n/a
- Additional accessory information
- For use with AG 100-S, AG 100-D

- Description
- Dust removal system and components for grinding with Hilti angle grinders
- Accessory type
- Dust extraction hoods
- For use with
- AG 100

- Description
- Dust removal system and components for grinding with Hilti angle grinders
- Accessory type
- Dust extraction hoods
- For use with
- AG 125, AG 500

- Description
- Dust removal system and components for grinding with Hilti angle grinders
- Accessory type
- Dust extraction hoods
- For use with
- AG 180, AG 700

- Description
- Dust removal system and components for sawing with Hilti jig saws
- Accessory type
- Other
- For use with
- n/a

- Description
- Dust removal system and components for slitting with Hilti angle grinders
- Tool type
- Angle grinder
- Additional accessory information
- For use with DCG125/ 500, DEG125 /500, AG 125-13S/ AG 500-11S/ AG125-19SE

- Description
- Fastener guides and magazines for the DX 351 powder-actuated tool
- Fastener intake
- Single nail
- For use with (tools)
- DX 351
- Additional accessory information
- Fastener guide for DX 351 in M&E applications

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Replacement parts and optional extras for the cordless threaded rod cutter
No technical data available

- Description
- Splinter guards for powder-actuated tools to protect operators from flying debris
- Additional accessory information
- Splinter guard for DX 351

- Description
- Ultimate titanium coated reciprocating saw blade for cutting cast iron, stainless steel and other tough metals thicker than 5 mm (3/16")
- Product class
- Ultimate

standard
- Description
- Pointed chisel bits for chipping/breaking up concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Product class
- Standard

- Description
- Plunge cut blade attachments for the oscillating multitool, available in HCS, BiM, and carbide blades for plunge cuts in wood, hardwood, or metal
No technical data available

ultimate
- Description
- Top-performance circular plunge saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity with cordless plunge saws
- Blade features
- Special for cordless, Long life, Ultra thin kerf technology, Carbide tipped
- Blade diameter
- 165 mm
- Number of teeth
- 24

ultimate
- Description
- Set of ultimate HSS cobalt drill bits for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
- Product class
- Ultimate
- Connection end
- Smooth shank
- DIN
- DIN 338

- Description
- 45-degree angle brace for anchoring bracing of MT-40 and MT-50 strut channel structures to concrete, for outdoor use with low pollution
- Material composition
- Q235 or better steel
- Surface finish
- Outdoor Coated - HDG
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)




- Description
- Dust removal system and components for cutting with Hilti cut-out tools
- Accessory type
- Other
- For use with
- SCO 6-A22

- Description
- Ground rod driver for grounding and earthing applications using a demolition hammer
- Diameter range
- 12.7 - 19 mm

- Description
- Ground rod driver for grounding and earthing applications using a demolition hammer
- Diameter range
- 12.7 - 19 mm

- Description
- Tool bag made using recycled materials for protecting and transporting power tools
- Accessory type
- Softbags
- Dimensions (LxWxH)
- 320 x 200 x 250 mm

- Description
- Tool bag made using recycled materials for protecting and transporting power tools
- Accessory type
- Softbags
- Dimensions (LxWxH)
- 400 x 340 x 300 mm

- Description
- Tool bag made using recycled materials for protecting and transporting power tools
- Accessory type
- Softbags
- Dimensions (LxWxH)
- 560 x 360 x 370 mm

- Description
- Baseplates and fastener guides for the DX 36 powder-actuated fastening tool
- Fastener intake
- Single nail
- For use with (tools)
- DX 36

- Description
- Accessories for circular saws such as guide rails, clamps and tool cases
- Accessory type
- Dust bags

- Description
- Accessories for circular saws such as guide rails, clamps and tool cases
- Accessory type
- Other

- Description
- Accessories for circular saws such as guide rails, clamps and tool cases
- Accessory type
- Adapter guiding rails
- Additional accessory information
- A simple adapter that fits easily on the base plate of the SCM 22-A. For precise, straight cuts in metal mesh, sandwich panels and profiled sheets using the Hilti guide rail

- Description
- Accessories for jig saws such anti-splinter inserts and low-friction covers
- Accessory type
- Anti-splinter inserts

- Description
- Accessories for circular saws such as guide rails, clamps and tool cases
- Accessory type
- Adapter pipe cutting
- Additional accessory information
- Pipe cutting adapter for the SCM 22-A for pipes from 60 mm to 1000 mm with max. wall thickness of 6 mmSCM PCA

- Description
- Accessories for grinding and finishing applications with the DGH 130 diamond grinder
- Accessory type
- Flanges

- Description
- Accessories for grinding and finishing applications with the DGH 130 diamond grinder
- Accessory type
- Other

- Description
- Accessories for grinding and finishing applications with the DGH 130 diamond grinder
- Accessory type
- Other

- Description
- Accessories for grinding and finishing applications with the DGH 130 diamond grinder
- Accessory type
- Other

ultimate
- Description
- Self-sharpening flat chisel bits for precision demolition of concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Product class
- Ultimate

standard
- Description
- Ultra-robust flat chisel bits for chipping/channelling into concrete and masonry using the third-gen TE 3000 or H28 demolition tools with clamp
- Connection end
- TE-H (Hilti HEX 28)
- Width
- 38 mm
- Product class
- Standard

- Description
- Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
- For use with
- DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 30-W, DD 350-CA, DD 500-CA, DD 750-HY
- Hose length
- 3000 mm
- Weight according to EPTA-Procedure 01/2003 without battery
- 9 kg

- Description
- Vacuum pumps for fastening diamond drilling systems without need for drilling and anchoring
- For use with
- DD 120, DD 150-U, DD 160, DD 200, DD 250, DD 250-CA, DD 30-W, DD 350-CA, DD 500-CA, DD 750-HY
- Rated input power
- 450 W
- Hose length
- 3000 mm

- Description
- Storage accessories for Hilti measuring devices such as belts, straps, pouches and more
- Types
- Others

- Description
- Storage accessories for Hilti measuring devices such as belts, straps, pouches and more
- Types
- Pouches

- Description
- Storage accessories for Hilti measuring devices such as belts, straps, pouches and more
- Types
- Straps