TE-H17 FM Flat chisels
New productItem #r8377470
Ultra-robust Hex 17 flat chisel bits for chipping/channelling into concrete and masonry
- Connection end: HEX 17
- Length: 280 mm
- Width: 17 mm
Share
Features
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Ultra-robust – inductive hardening makes these flat chisels especially resistant to mushrooming, wear and bending
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
- Built for tough jobs – tested for extreme use, our chisels are made to power through your most demanding demolition work
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Chiselling or chipping concrete, brick or block
- Shallower channelling in concrete
- For use with TE-H17 electric jackhammers, breakers or rotary hammers