TE-H17 SM Pointed chisels
New product StandardItem #r8377382
Hex 17 pointed chisel bits for chipping/breaking up concrete and masonry
- Connection end: TE-H17 (HEX 17)
- Length: 280 mm
- Product class: Standard
Share
Features
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Ultra-robust – inductive hardening makes these chisels especially resistant to mushrooming, wear and bending
- Multiple lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
- Certified quality – these chisels benefit from ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Breaking up or chipping concrete, brick or block
- Creating shallow recesses at any position within the slab
- For use with TE-H17 electric jackhammers, breakers or rotary hammers