new
AG 4S-A22 (100) Cordless angle grinder
Kit AG4S-A22 + 4"SPX(25) #3638255
22V cordless angle grinder with electronic speed control and brushless motor for everyday cutting and grinding with discs up to 100 mm
- Rated voltage: 21,6 V
- Disc diameter: 100 mm
- Max. cutting depth: 23 mm
Customize your kit


Tool body with cardboard box Includes: 1x Installation wrench Ø100 / M10, 1x Flange Ø31 / 16, 1x Threaded stud, 1x Comfort side handle, 1x Protective cover AG 4S-A22-100, 1x Clip-on front cover AG 4S-A22-100, 1x Nut, 25x Cutting disc AC-D SPX 105x1,0 (MP25)
How many kits do you want to order?
Discounted net
HKD 2,072.60
Technical Data
Rated voltage
21,6 V
Disc diameter
100 mm
Max. cutting depth
23 mm
No load RPM
gear 1: 3400 rpm; gear 2: 3800 rpm; gear 3: 4400 rpm; gear 4: 5200 rpm; gear 5: 6300 rpm; gear 6: 7600 rpm
Trigger type
Lockable on / off
Dimensions (LxWxH)
306 x 85 x 138 mm
A-weighted emission sound pressure level
81.5 dB (A) 1
Triaxial vibration value for angle grinding (ah,AG)
1.1 m/s² 2
Disclaimer
Use the specified guard for the type of disc selected
Weight according to EPTA-Procedure 01/2003 without battery
3 kg
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
Features & Applications
Features
- Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
- Very slim design with lock-on switch – this cordless angle grinder fits firmly in your grip, for more comfortable handling and precise control even in hard-to-reach places
- Precise speed control from 3400-7600 rpm (max.8500) – you can use higher speeds to cut and grind very quickly, while the lower speeds help you to achieve a perfect surface finish
- Active Torque Control (ATC) stops the tool body from spinning uncontrolledly if the disc jams – helping to reduce a common safety hazard
- Cordless tool platform – the same battery for all 22V Hilti tools
Applications
- Cutting and grinding steel, stainless steel and other metals
- Finishing
- Deburring and polishing metal
- Cutting and grinding mineral materials
- Cutting tiles using continuous-rim diamond discs
Services

Hilti Tool Service
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- After the no-cost period, repair costs are capped at max. 40% of the price of an equivalent new tool
- 3-month no-cost period after each repair
Consulting & Support
Information: We will contact you about the product demo request within 1 business day(request before 6:00pm).
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00
Information: Only available during business hours from Mon - Fri: 08:30 - 17:00