CP 670 firestop board coating
New productItem #r3592
Firestop coating system for mineral boards with a wide approval range for sealing medium to large openings
- Base materials: Gypsum board, Concrete, Masonry
- Colour: White
- Storage and transportation temperature range: 5 - 30 °C
Share
Customers also searched for cable tray penetration, FRR, coating, multiple penetration or mineral wool
Features
- Good handling properties – easy to paint
- Flexible coating dries quickly to form an elastic protective layer
- Single-layer coating – provides labour savings over multilayer coatings
- Broad approval range
- Dry film thickness 0.7 mm – up to 30% material savings compared to multilayer coatings
Applications
- Permanent firestopping of blank openings, cables, cable trays, non-combustible and combustible pipes in medium-to-large wall and floor openings
- Ideal for large openings