MULTI-PURPOSE CONSTRUCTION SCANNER
Hilti PS 50 Multidetector
![Hilti PS 50 Multidetector](/content/hilti/A1/HK/en/business/design-center/detection-systems/right-detection-system/ps-50-multidetector/_jcr_content/pagestageimage.img.1920.medium.jpg/1481014705072.jpg)
KEY FEATURES OF THE PS 50 MULTIDETECTOR
![Hilti PS 50 Multidetector key features](/content/hilti/A1/HK/en/business/design-center/detection-systems/right-detection-system/ps-50-multidetector/_jcr_content/mainSection/mainColumn/image_text/image.img.1920.medium.jpg/1481014704188.jpg)
- Detects objects up to a depth of 15 cm.
- Classifies the material of an object up to a depth of 6 cm – such as rebar, metal pipes, plastic and wood.
- Checks a range of base materials – such as wet and dry concrete, drywall and hollow brick.
- User-friendly navigation menu – select the right scanning mode for your job (universal, concrete, wet concrete, floor heating, drywall, hollow brick). If you’re not sure of the material you’re checking, use the universal mode for best results.
![Hilti PS 50 Multidetector](/content/hilti/A1/HK/en/business/design-center/detection-systems/right-detection-system/ps-50-multidetector/_jcr_content/mainSection/mainColumn/image_text_1842626920/image.img.1920.medium.jpg/1481014704241.jpg)
- Built-in display – for easy location of objects, with approximate embedment depth and type of materials. No expert skills required.
- Get it right – knowing where to drill, core, saw and cut helps to avoid costly repairs, saves time and protects tools, drill bits and inserts.
QUICK LINKS