Skip to main content
Cart
12 months ago

Minimize damage and maximize safety

seismic,anchor design,structural connection

924

1.        EARTHQUAKES AND SEISMIC CONSIDERATIONS IN HONG KONG

Seismic activity is a natural phenomenon that can occur with varying probability across different regions, including Southern China and the surrounding areas near Hong Kong (Fig. 1.1). Although Hong Kong is not situated on a major active fault line, it is still subject to seismic hazards due to its proximity to seismic zones in Mainland China and Southeast Asia. The seismic risk of a structure in this region depends on two main factors: the seismic hazard, which relates to potential ground shaking during an earthquake, and the vulnerability of the building, influenced by its design, construction type, and importance classification. Earthquakes, even moderate ones, can trigger structural and non-structural damages resulting in economic losses and risks to human safety.
Seismic design in Hong Kong seeks to integrate safety measures to ensure that structures can withstand ground shaking, minimizing the risk of collapse and functional failure during seismic events. The goal is not only to reduce visible damage but also to maintain critical building functionality during and after an earthquake. Considering that moderate earthquakes have caused significant damage in other regions (Fig. 1.2), ongoing seismic monitoring and resilient engineering practices remain essential for effective disaster preparedness and mitigation in Hong Kong.

Fig. 1.1: Global seismic hazard map (Source: GSHAP)

Fig. 1.2: Major earthquakes and disasters in recent past years (Source Wikipedia)


2. STRUCTURAL AND NON-STRUCTURAL APPLICATIONS REQUIRE SEISMIC DESIGN

Structural and non-structural connections both need to be designed to withstand seismic force. While structural applications obviously require seismic design for safety and sustainability of structure situated in seismic prone, damage of non-structural connections can also lead to significant damage, safety, economy and emergency services etc. (refer to Fig. 2.1)

Fig. 2.1: Typical illustration of a building with different structural and non-structural applications


Extensive research shows that the costliest repairs in most commercial buildings caused by a seismic event are found in non-structural systems, such as mechanical or electrical supports or utilities fastening (Fig. 2.2). Many non-structural installations must be designed properly to meet safety requirements [1].

Fig. 2.2: Loss assessment of structural, non-structural components [1]


3. SEISMIC CATEGORIES AND QUALIFICATION FOR POST-INSTALLED ANCHORS

Seismic categories are used to assess the potential of seismic hazard for structures and define the design with the aim of making structures anti-seismic. In the European code framework, seismic performance of anchors is categorized in two types: C1 and C2. C1 represents a generally low level of hazard whereas C2 indicates a higher level of seismic risk.
Performance category C1 provides anchor capacities only in terms of resistances at the ultimate limit state (maximum assumed crack width Δw = 0.5 mm).
Performance category C2 provides anchor capacities in terms of both resistances at the ultimate limit state and displacements at the damage limitation state and ultimate limit state (maximum assumed crack width Δw = 0.8 mm).
In all cases, no anchors are allowed to be installed in areas of the concrete members where section plasticization is expected, i.e., in plastic hinges (see Fig. 3.1), because the crack width will likely exceed the limit of Δw = 0.8 mm), for which the anchors are assessed.


Table C.1 of EN 1992-4 [3] includes the recommendation for the use of anchors assessed according to seismic category C1 and C2 as a function of the seismicity level and importance class of building/structure according to EN 1998-1 [4]. The seismic design category for structural and non-structural connections are defined, e.g., for seismicity level “≥ low” and importance class II, III. IV, anchors to be designed for seismic C2.
Qualification against seismic performance is guided by EAD 330232 [5] for post-installed mechanical anchors and EAD 330499 [6] for post-installed bonded anchors with required performance tests as mentioned for seismic category C1 and C2. For performance category C1, tests are done for pulsating tension and alternating shear load and for performance category C2, tests are done up to failure for pulsating tension, alternating shear as well as tests under crack cycling. Continuous measurement is done for test forces and displacements at certain intervals.

4.        DESIGN OF POST-INSTALLED ANCHORS IN SEISMIC AS PER EN 1992-4

The design value of seismic actions is determined according to EN 1998-1 [4] and EN 1992-4 [3] Annex C considering all possible effects for vertical and horizontal ground motions for both structural and non-structural connections.
The design requirement of post-installed anchors in both static and seismic conditions differ significantly as static condition involve relatively constant loads whereas seismic condition require the anchor to resist dynamic and sometimes unpredictable loads. The key differences are summarized in Table 4.1.

To protect the connections during earthquake, different design strategies are followed, a) Capacity design b) Elastic design and c) Ductile design




Design resistance against seismic loading:
Additional factors of   and  (refer to EN 1992-4, sect. 7.2.1, 7.2.2, C.5) are used on static resistance against different failure modes.
The characteristic seismic resistance                 

  • is the reduction factor given in the ETA to consider the inertia effect due to clearance of the hole between anchor and fixture (i.e., hammering effect) under shear loading which is 0.5. Using Hilti filling set (Fig. 4.2) and by filling the clearance of the hole, can be 1.0.
  •  is the factor to consider the influence of seismic actions and associated cracking depending on:

           a) Formation of large crack widths; and
           b) Uneven tension stiffness of fasteners in a group due to random crack distribution

The value of  for different types of anchors can be taken from EN 1992-4, Table C.3.

The power factor is used in seismic loading as for steel failure, 2/3 for fastenings with a supplementary reinforcement and 1 in all other cases.
Displacements in Damage limit state and Ultimate limit state are defined for all anchors qualified for seismic category C2 in respective ETA. To consider the limitation in maximum displacement, loads are reduced using the ratio of actual and limiting displacement.
Post-installed anchors should have necessary ETA to be selected and used in seismic condition and the characteristic resistance and displacement values need to be taken from that document.

5.        HOW TO DO SEISMIC DESIGN USING PROFIS ENGINEERING?

The user-friendly, cloud-based structural engineering design software PROFIS Engineering by Hilti offers design options for seismic loading. In the design interface under the “Load/ calculation type” tab, load type needs to be selected for seismic, further seismic category and design type as shown in Fig. 5.1. The “Seismic displacement” can also be selected from available options; ETA / EN 1992-4 or can be customized depending on design requirement.
Also, in the “Anchor” tab, the option for “Fill holes” require to be checked as design resistance in seismic varies for anchor with or without hole clearance. After selecting the load types as “Seismic”, the recommended / approved options for post-installed anchors will appear in the list for the defined application (Fig. 5.2). In the design report generated from the analysis, the seismic condition details are also mentioned (Fig. 5.3).


6.        CONCLUSION

The seismic design of post-installed connections is important to ensure anchors’ performance against cyclic loading and help to minimize risk and maintain safety. The design specific to account seismic condition needs to be performed as the properties of anchors get changed during seismic event with respect to dynamic repeated loading, ductility etc. In absence of proper seismic design, for structures situated in seismic prone area, the anchors may fail at an unpredictable load level leading to significant damage, loss of critical infrastructure or even risk of life.

To start designing, visit https://profisengineering.hilti.com/.

REFERENCES

[1]       S. Taghavi and E. Miranda, "Seismic Performance and Loss Assessment of Nonstructural Building Components," in National Conference on Earthquake Engineering, Boston, 2002.
[2]       M. S. Hoehler, Behavior and Testing of Fastenings to Concrete for use in Seismic Applications, PhD Thesis, California, August, 2006.
[3]       EN 1992-4:2018: Eurocode 2 - Design of concrete structures - Part 4: Design of fastenings for use in concrete, Brussels: CEN, 2018.
[4]       Eurocode 8: Design of structures for earthquake resistance -Part 1 : General rules, seismic actions and rules for buildings, Brussels: CEN, 2004.
[5]       EOTA EAD 330232-01-0601: Mechanical fasteners for use in concrete, Brussels: EOTA, 2021.
[6]       EOTA EAD 330499-02-0601: Bonded fasteners and bonded expansion fasteners for use in concrete, Brussels: EOTA, 2022.
[7]       S2C Handbook: Steel to concrete connections using Post-installed systems, Schaan: Hilti Corporation, 2024.

Stay on the safe side and contact us today!  

No comments yet

Be the first to comment on this article!